¡@ ¡@
¡@

¡@

New EU Carrier Patent
 1267095

 

 

  PB Series

PB-Series

Special design for continuous(S1) or cyclic(S5) duty operation

Overview

  • Output torque
    T2N : 9 Nm - 215Nm
  • Ratios
    1-stage :  3/4/5/7/10
    2-stage :  15/16/20/25/30/35/40/50/70/100
  • Low backlash
    1-stage : 8 arcmin 
    2-stage : 10 arcmin 
  • high efficiency 
    1-stage : ≧ 97%
    2-stage : ≧ 94%
  • Easy mount
  • Low Noise
  • Compact structure

Size

All sizes available:
 PB060 / PB090 / PB115 / PB142

¡@

¡@

¡@

¡@

PB Type

  PB Series

  

Standard Download

  

Motor Mounting Instructions

  

Download Catalogue
  
¡@
¡@ ¡@

APEX DYNAMICS, INC.  TEL: 886-4-23550219  FAX:886-4-23550218 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.