<%@LANGUAGE="JAVASCRIPT" CODEPAGE="28592"%> PE_features
  
 Product Information
 AB Series
 ABR Series
 AF Series
 AFR Series
 AE Series
 AER Series
 AD Series
 ADS Series
 ADR Series
 AL Series
 ALR Series
 AN Series
 ANR Series
 PE Series
 PG Series
 PN Series
 PB Series
 AT-L Series
 AT-L1/R1 Series
 AT-H Series
 AT-C Series
 AT-FL Series
 AT-FL1/FR1 Series
 AT-FH Series
 AT-FC Series
 AT-LM/RM Series
 AT-4M Series
 AM Series
 PSII Series
 PEII Series
 PAII Series
 PGII Series
 Structure
 Installation
   
 

 

New EU Carrier Patent
 1267095

 

 

 Update:2007/6/15
  
  PB Series

 

One piece planet carrier and Planet Gearing is supported on both sides
Provide maximum radial load capacity and increase system reliability and stiffness
Equipped with solid uncaged needle roller bearing, provides maximum contact point to increase stiffness and transmit high output torque. Our in-house plasma nitriding heat treatment process maintains the surface hardness at 900Hv for superior wear-resistance and a core hardness at 30 HRc for toughness A high setting gear performance is achieved by using our HeliTopo technology. This eases off the tooth and crowns the lead of each tooth. This optimize the gear mesh alignment and overlap to achieve maximum tooth sueface contact
 

APEX DYNAMICS, INC.  TEL: 886-4-24650219  FAX:886-4-24650118 Copyright 2002 APEX DYNAMICS, INC. All rights reserved.