Product Information |
AB Series |
ABR Series |
AF Series |
AFR Series |
AE Series |
AER Series |
AD Series |
ADS Series |
ADR Series |
AL Series |
ALR Series |
AN Series |
ANR Series |
PE Series |
PG Series |
PN Series |
PB Series |
AT-L Series |
AT-L1/R1 Series |
AT-H Series |
AT-C Series |
AT-FL Series |
AT-FL1/FR1 Series |
AT-FH Series |
AT-FC Series |
AT-LM/RM Series |
AT-4M Series |
AM Series |
PSII Series |
PEII Series |
PAII Series |
PGII Series |
Structure |
Installation |
|
|
|
 |
|
New EU Carrier Patent |
1267095 |

|
Gearbox
Performance |
Model
No. |
Stage
|
Ratio1
|
PB060 |
PB090
|
PB115
|
PB142 |
Nominal Output Torque T2N |
Nm |
1 |
3 |
14 |
39 |
104 |
215 |
4 |
12 |
31 |
85 |
176 |
5 |
14 |
39 |
104 |
215 |
7 |
12 |
33 |
91 |
195 |
10 |
9 |
26 |
65 |
150 |
 |
2 |
15 |
14 |
39 |
104 |
215 |
16 |
12 |
31 |
85 |
176 |
20 |
12 |
31 |
85 |
176 |
25 |
14 |
39 |
104 |
215 |
30 |
14 |
39 |
104 |
215 |
35 |
12 |
33 |
91 |
195 |
40 |
12 |
31 |
85 |
176 |
50 |
14 |
39 |
104 |
215 |
70 |
12 |
33 |
91 |
195 |
100 |
9 |
26 |
65 |
150 |
Emergency Stop Torque T2NOT3 |
Nm |
1,2 |
3~100 |
3
times of nominal output torque |
Nominal Input Speed N1N |
rpm |
1,2 |
3~100 |
4,500 |
4,000 |
3,600 |
3,000 |
Max. Input Speed N1B |
rpm |
1,2 |
3~100 |
8,000 |
6,000 |
6,000 |
4,800 |
Backlash |
arcmin |
1 |
3~10 |
≤ 8 |
≤ 8 |
≤ 6 |
≤
6 |
2 |
15~100 |
≤ 10 |
≤ 10 |
≤ 8 |
≤ 8 |
Torsional Rigidity |
Nm/
arcmin |
1,2 |
3~100 |
3.7 |
7.2 |
15.1 |
60.5 |
Max. Radial Load F2rB2 |
N |
1,2 |
3~100 |
770 |
1,750 |
1,890 |
3,720 |
Max. Axial Load F2aB2 |
N |
1,2 |
3~100 |
385 |
875 |
945 |
1,860 |
Service Life |
hr |
1,2 |
3~100 |
20,000
*
|
Efficiency
|
% |
1 |
3~10 |
≧
97 % |
2 |
15~100 |
≧
94 % |
Weight |
kg |
1 |
3~10 |
0.9 |
2.2 |
4.3 |
10.0 |
2 |
15~100 |
1.2 |
3.0 |
5.7 |
13.3 |
Operating Temp |
ºC |
1,2 |
3~100 |
-10ºC
~+ 90ºC |
Lubrication |
|
- |
- |
CASTROL LMX Grease |
Degree of Gearbox Protection
|
|
1,2 |
3~100 |
IP64 |
Mounting Position |
|
1,2 |
3~100 |
all
directions |
Noise Level (n1=3000 rpm,No Load) |
dB(A) |
1,2 |
3~100 |
≤
68 |
≤
70 |
≤
72 |
≤
74 |
|
1.Ratio ( i=N
in / N out ) |
2. Applied to the output shaft center @
100 rpm
|
3.Max. acceleration torque T2B = 60% of T2NOT |
*S1
service life 10,000 hrs. |
Gearbox
Inertia |
Model
No. |
Stage
|
Ratio1
|
PB060 |
PB090
|
PB115
|
PB142 |
Mass Moments
of Inertia J1 |
kg ·
cm2 |
1 |
3 |
0.15 |
0.53 |
3.00 |
10.69 |
4 |
0.15 |
0.51 |
2.83 |
10.08 |
5 |
0.15 |
0.50 |
2.80 |
9.96 |
7 |
0.15 |
0.50 |
2.79 |
9.91 |
10 |
0.15 |
0.50 |
2.79 |
9.89 |
 |
2 |
15 |
0.15 |
0.50 |
2.80 |
9.96 |
16 |
0.15 |
0.51 |
2.83 |
10.08 |
20 |
0.15 |
0.50 |
2.80 |
9.96 |
25 |
0.15 |
0.50 |
2.80 |
9.96 |
30 |
0.15 |
0.50 |
2.80 |
9.96 |
35 |
0.15 |
0.50 |
2.80 |
9.96 |
40 |
0.15 |
0.50 |
2.79 |
9.89 |
50 |
0.15 |
0.50 |
2.79 |
9.89 |
70 |
0.15 |
0.50 |
2.79 |
9.89 |
100 |
0.15 |
0.50 |
2.79 |
9.89 |
|
|
|