Designed for High Radial Load Application
For Example : AGV Wheel Drive, Pulley & Belt
Out-Stretching Input Shaft as Option

OVERVIEW

Output torque
T2N : 21 Nm - 355 Nm
Ratios:
1-stage :2 / 3 / 4 / 6 / 9
2-stage :10 / 15 / 20 / 24 / 30 / 36 / 40 / 45 / 60 / 90
Low backlash
1-stage : ≦ 6
2-stage : ≦ 6
High efficiency
1-stage : ≥ 97%
2-stage : ≥ 94%
High radial load
Rotating housing/strong>

SIZE

GL 082 / GL 100 / GL 132