PLR-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N :27 Nm - 143 Nm
Ratios:
1-stage :3 / 4 / 5 / 7 / 10
2-stage :12 / 15 / 16 / 20 / 25 / 30 / 35 / 40 / 50 / 70 / 100
Low backlash
1-stage :≤ 10 ~ 11 arcmin
2-stage :≤ 12 ~ 13 arcmin
High efficiency
1-stage :≧ 93%
2-stage :≧ 90%
Easy mount
Low noise
Compact structure

SIZE

PLR 070 / PLR 090 / PLR 120