ADR-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N : 14 Nm - 2000 Nm
Ratios:
1-stage :4 / 5 / 7 / 10 / 14 / 20
2-stage :20 / 25 / 35 / 40 / 50 / 70 / 100 / 140 / 200
*Only ADR047 2-stage offers 20 option.
Low backlash
1-stage :≤2 arcmin / ≤4 arcmin / ≤6 arcmin
2-stage :≤4 arcmin / ≤7 arcmin / ≤9 arcmin
High efficiency
1-stage : ≧ 95%
2-stage : ≧ 92%
Easy mount
Low noise
Compact structure

SIZE

ADR047 / ADR064 / ADR090 / ADR110 / ADR140 / ADR200 / ADR255