OVERVIEW
Output torque
T2N : 14 Nm - 2000 Nm
Ratios:
1-stage : 4 / 5 / 7 / 10
2-stage : 16 / 21 / 31 / 61 / 91
Low backlash
1-stage : ≤1 arcmin / ≤3 arcmin / ≤5 arcmin
2-stage : ≤3 arcmin / ≤5 arcmin / ≤7 arcmin
High efficiency
1-stage : ≧ 97%
2-stage : ≧ 94%
Easy mount
Low noise
Compact structure