OVERVIEW
Output torque
T2N : 9 Nm - 2000 Nm
Ratios:
1-stage :3 / 4 / 5 / 6 / 7 / 8 / 9 / 10 / 14 / 20
2-stage :15 /20 / 25 / 30 / 35 / 40 / 45 / 50 / 60 / 70
80 /90 / 100 / 120 / 140 / 160 / 180 / 200
*Only AER050 2-stage offers 15,20 option.
Low backlash
1-stage : ≤6 arcmin
2-stage : ≤9 arcmin
High efficiency
1-stage : ≧ 95%
2-stage : ≧ 92%
Easy mount
Low noise
Compact structure