Full-Stainless Design
Standard with IP67 and Food-Grade Grease

OVERVIEW

Output torque
T2N : 14 Nm - 2000 Nm
Ratios:
1-stage :3 / 4 / 5 / 6 / 7 / 8 / 9 / 10
2-stage :15 / 20 / 25 / 30 / 35 / 40 /
45 / 50 / 60 / 70 / 80 / 90 / 100
Low backlash
1-stage : ≤8 arcmin
2-stage : ≤12 arcmin
High efficiency
1-stage : ≧ 97%
2-stage : ≧ 94%
Easy mount
Low noise
Compact structure

SIZE

AE050S / AE070S / AE090S / AE120S / AE155S