AFHK-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N : 24 Nm – 3,350Nm
Ratios:
2-stage : 12 / 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100
4-stage : 1,225 / 1,400 / 1,750 / 2,000 / 2,800 / 3,500 / 5,000 / 7,000 / 10,000

Low backlash
2-stage : ≤2arcmin
4-stage : ≤2arcmin

High efficiency
1-stage : ≧ 94%
3-stage : ≧ 90%

Output Interface
S1 : Smooth Output Shaft
S2 : Output Shaft with Key
S3 : DIN5480 Output Shaft
S4 : Hollow Output Shaft

SIZE

AFHK060 / AFHK075 / AFHK100 / AFHK140 / AFHK180 / AFHK210 / AFHK240