AFH-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N : 24 Nm – 4,090 Nm
Ratios:
1-stage : 3/4/5/7/10
2-stage : 16 / 20 / 25 / 28 / 35 / 40 / 50 / 70 / 100

Low backlash
1-stage : ≤2arcmin
2-stage : ≤3arcmin

High efficiency
1-stage : ≧ 97%
2-stage : ≧ 94%

Output Interface
S1 : Smooth Output Shaft
S2 : Output Shaft with Key
S3 : DIN5480 Output Shaft
S4 : Hollow Output Shaft

SIZE

AFH060 / AFH075 / AFH100 / AFH140 / AFH180 / AFH210 / AFH240