AFR-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N : 9 Nm - 2000 Nm
Ratios:
1-stage : 3 / 4 / 5 / 6 / 7 / 8 / 9 / 10 / 12 / 14 / 16 / 20
2-stage : 12 / 16 15 / 20 / 25 / 28 / 30 / 32 / 35 / 40 / 45 / 48 / 50 / 60 / 64 / 70 / 80 / 90 / 100 / 120 / 140 / 160 / 180 / 200
*Only AFR042 2-stage offers 15,20 option.
Low backlash
1-stage : ≤2arcmin / ≤4arcmin / ≤6arcmin
2-stage : ≤4arcmin / ≤7arcmin / ≤9arcmin
High efficiency
1-stage : ≧ 95%
2-stage : ≧ 92%
Easy mount
Low noise

SIZE

AFR042 / AFR060 / AFR060A / AFR075 / AFR075A / AFR100 / AFR100A / AFR140 / AFR140A / AFR180 / AFR220