AFX-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N : 14 Nm – 1,200 Nm
Ratios:
1-stage : 3 / 4 / 5 / 6 / 7 / 8 / 9 / 10
2-stage : 12 / 15 / 16 / 20 / 25 / 28 / 30 / 32 / 35 / 40 / 45 / 50 / 60 / 70 / 80 / 90 / 100

Micro Backlash
1-stage : ≤1arcmin
2-stage : ≤3arcmin

Reduced Backlash
1-stage : ≤3arcmin
2-stage : ≤5arcmin

Standard Backlash
1-stage : ≤5arcmin
2-stage : ≤7arcmin

High efficiency
1-stage : ≧ 97%
2-stage : ≧ 94%

More suitable to continuous running

SIZE

AFX042 / AFX060 / AFX060A / AFX075 / AFX075A / AFX100 / AFX100A / AFX140 / AFX140A / AFX180