AF-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N : 14 Nm - 2000 Nm
Ratios:
1-stage : 3 / 4 / 5 / 6 / 7 / 8 / 9 / 10
2-stage : 12 / 15 / 16 / 20 / 25 / 28 / 30 / 32 / 35 / 40 / 45 / 50 / 60 / 70 / 80 / 90 / 100
Low backlash
1 -stage :
P0 : ≤1 arcmin
P1 : ≤3 arcmin
P2 : ≤5 arcmin
2 -stage :
P0 : ≤3 arcmin
P1 : ≤5 arcmin
P2 : ≤7 arcmin
High efficiency
1-stage : ≧ 97%
2-stage : ≧ 94%
Output Interface
S1 : Smooth Output Shaft
S2 : Output Shaft with Key
S3 : DIN5480 Output Shaft

SIZE

AF042 / AF060 / AF060A / AF075 / AF075A / AF100 / AF100A / AF140 / AF140A / AF180 / AF220