AHKC-Series

High Precision Gearbox

AHKC = (I) , (Ⅱ)

OVERVIEW

Output torque
T2N : 30 Nm - 10750 Nm
Ratios:
2-stage : 4 / 5 / 7 / 8 / 10
3-stage : 21 / 31 / 46 / 61 / 91

Low backlash
2-stage : ≤2arcmin (AHKC064≤3)
3-stage : ≤2arcmin
High efficiency
2-stage : ≧ 95%
3-stage : ≧ 93%
Easy mount
Low noise

SIZE

AHKC064 / AHKC090 / AHKC110 / AHKC140 / AHKC200 / AHKC255 / AHKC285 / AHKC355 / AHKC450