AP-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N : 315 Nm - 13,875 Nm
Ratios:
1-stage : 4 / 5.5
2-stage : 16 / 20 / 22 / 27.5 / 28 / 38.5 / 40 / 55
3-stage : 64 / 88 / 100 / 110 / 140 / 154 / 160 / 200 / 220 / 280 / 400

Low backlash
1-stage : ≤1arcmin
2-stage : ≤1arcmin
3-stage : ≤1arcmin

High efficiency
1-stage : ≧ 97%
2-stage : ≧ 94%
3-stage : ≧ 92%

Flange Interface
Suitable for Rack & Pinion Applications

SIZE

AP110 / AP140 / AP200 / AP255 / AP285 / AP355 / AP450