ATB-FL-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N :12 Nm - 3,200 Nm
Ratios:
1-stage :1 / 1.5 / 2 / 3 / 4 / 5
2-stage :7 / 10 / 15 / 20 / 25 / 35 / 50
3-stage :75 / 100 / 125 / 150 / 200 / 250 / 350 / 500
Low backlash
1-stage :≦6 arcmin
2-stage :≦8 arcmin
3-stage :≦10 arcmin
High efficiency
1-stage : ≧ 98%
2-stage : ≧ 94%
3-stage : ≧ 94%
Easy mount
Low noise
Compact structure
Material: Carbon Steel with Phosphate.

SIZE

ATB065FL / ATB075FL /
ATB090FL / ATB110FL /
ATB140FL / ATB170FL /
ATB210FL / ATB240FL /
ATB280FL