ATB-H-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N :12 Nm - 3,200 Nm
Ratios:
1-stage :1 / 1.5 / 2 / 3 / 4 / 5
Low backlash
1-stage :≤6 arcmin
High efficiency
1-stage : ≧ 98%
Easy mount
Low noise
Compact structure
Material: Cast Iron with black oxidizing.

SIZE

ATB065H / ATB075H / ATB090H / ATB110H / ATB140H / ATB170H / ATB210H / ATB240H / ATB280H