PD-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N :10 Nm - 232 Nm
Ratios:
1-stage :3 / 4 / 5 / 7 / 10
2-stage :15 / 16 / 20 / 25 / 30 / 35 / 40 / 50 / 70 / 100
Low backlash
1-stage :≤ 6 ~ 8 arcmin
2-stage :≤ 8 ~ 10 arcmin
High efficiency
1-stage :≧ 97%
2-stage :≧ 94%
Easy mount
Low noise
Compact structure

SIZE

PD 053 / PD 064 / PD 090 / PD 110