PG-Series

High Precision Gearbox

OVERVIEW

Output torque
T2N :8 Nm - 459 Nm
Ratios:
1-stage :3 / 4 / 5 / 7 / 10
2-stage :15 / 16 / 20 / 25 / 30 / 35 / 40 / 50 / 70 / 100
3-stage :120 / 160 / 200 / 280 / 350 / 500 / 700 / 1000
Low backlash
1-stage :≤ 6 ~ 8 arcmin
2-stage :≤ 8 ~ 10 arcmin
3-stage :≤ 10 ~ 12 arcmin
High efficiency
1-stage :≧ 97%
2-stage :≧ 94%
3-stage :≧ 91%
Easy mount
Low noise
Compact structure

SIZE

PGII 040 / PGII 060 / PGII 080 / PGII 120 / PGII 160