AD-Series

High Precision Gearbox

The model ADS is the standard AD equipped with
an out-stretching shaft on the input side as option.

OVERVIEW

Output torque
T2N : 14 Nm - 2000 Nm
Ratios:
1-stage :4 / 5 / 7 / 10
2-stage :20 / 25 / 35 / 40 / 50 / 70 /
100 / 16 / 21 / 31 / 61 / 91
Low backlash
1-stage : ≤1 arcmin / ≤3 arcmin / ≤5 arcmin
2-stage : ≤3 arcmin / ≤5 arcmin / ≤7 arcmin
High efficiency
1-stage : ≧ 97%
2-stage : ≧ 94%
Easy mount
Low noise
Compact structure

SIZE

AD047 / AD064 / AD090 / AD110 / AD140 / AD200 / AD255